Han 1A-3+PE-c-m shielded
Article No.: 09 10 003 3006
Image is for illustration purposes only. Please refer to product description.
Han 1A-3+PE-c-m shielded
Article No.: 09 10 003 3006
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® 1A |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 1 A |
Shielding | With cable tie |
Number of contacts | 3 |
further contacts | + shielding |
PE contact | Yes |
Locking type | Single locking lever |
Details | Please order crimp contacts separately. |
Please order locking lever separately. | |
Order separately the hoods/housings for an IP65 performance. | |
Details | A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user. |
The Han® 1A insert has no conductive connection between PE-contact and shielding element. Protection against electric shock must be provided by connecting the cable shielding to a protective earth (PE). | |
Contact inserts must not be coupled or decoupled under electrical load. | |
Contact inserts must not be powered-up in the un-mated condition. | |
Pack contents | Shielding element is included within the delivery |
Previous
Next