Hygienic design enables hygiene and safety

Han® F+B: Hygienic and robust special connectors for the product and spray zone. Protection against water jets and aggressive cleaning agents.


Header_Han F+B.tif

Hygiene and safety are particularly important in food processing. Machines and equipment must be designed so that they are easy to clean; dirt pockets must be avoided.

With the Han® F+B, HARTING is delivering a series of connectors that have been specially designed for food industry requirements. Smooth surfaces make it more difficult for bacteria to accumulate. The housings and seals are robust; they protect the internal contacts against water jets and aggressive cleaning agents.

Reducing downtimes


Every minute counts when a machine is down. Operators and service teams are often under enormous time pressure when an outage occurs. During such situations, the supply connections to the facility must be easy to handle.

When using the Han® F+B, users do not need to open any cable glands on the control cabinet in order to decouple field devices. The complex disconnecting and reconfiguring of fixed wiring is no longer necessary. Thus, facility installations run faster when plug-in connectors are used. Tool changes and service calls are also completed quickly.

In addition, the Han® F+B series has been designed so that it can be plugged and unplugged easily, safely and quickly. Special fluting in the housing walls ensure that the installer's hands do not slip off the connector.

The complex disconnecting and reconfiguring of fixed wiring is no longer necessary with the Han® F+B connector

The complex disconnecting and reconfiguring of fixed wiring is no longer necessary with the Han® F+B connector

Constantly in the product and spray zone


The product zone is the area exposed to direct contact with food – it has the most demanding requirements for machines and components. This zone is often kept small to reduce the required cleaning work. Because electromechanical interfaces would interrupt these smooth surfaces, they are mounted outside this zone whenever possible.

In the spray zone, food may come into contact with the surrounding components. Processing material which has come into contact must not be permitted to re-enter the product stream. Despite all best efforts, residues can still get stuck on the components; this enables bacteria to accumulate. Therefore, after batches are processed, this zone must be cleaned using high pressure washing and chemicals. Connectors are practical here, but they must be able to withstand the pressure of the cleaner.

The design of the Han® F+B housing is adapted to the requirements of this zone. The housing has large radii and surfaces, in accordance with the guidelines of the European Hygienic Engineering & Design Group (EHEDG). Housing and seals provide IP69K protection for the connections.

White Paper: The use of connectors in the food industry


Your benefits at a glance:


  • Easy-to-clean design especially for the spray zone

  • Reliable connections ensured, even with daily cleaning

  • Protection against water jets and aggressive cleaning agents

  • Reduced downtimes and outages

  • Quicker replacement of defective components and efficient configuration when changing products

  • Simple and quick installation of machines and facilities

What our customers say:


»

Standardisation on the lower part of the machine has now taken place. We can easily change inserts without having to redesign the whole metal work, if one of our customers wants to change an option. Further we approached HARTING with the request for a brand new in-line cable to cable connection. This opens options for some variations of machines. The Han® F+B connector allows secure IP69K connections for extensions or the elimination of junction boxes down a production line.

Steve_woodhead.tif

Steve Woodhead

Electrical Engineer, Packaging Automation Ltd.

Catalogues, Brochures, Flyer


ext-pdf.svg
Han® F+B Selection Guide
.pdf - 1.9 MB
ext-pdf.svg
Application Story: Secure IP6K9K connections for high speed tray sealers - Han® F+B
.pdf - 1.7 MB

White Paper Download


Do you want to learn more about using connectors for food and beverage facilities, incl. relevant guidelines etc.?
Request your free White Paper.

Personal Information

Contact Information

Please enter your phone number with country code and area code. Example: +49 151 12345678

Company

Address Information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail-address in an e-mail sent to you, you can subscribe to regular HARTING news about invitations to events, news, technologies, products and applications. You can unsubscribe at any time.