HARTING T1 Industrial
Single Pair Ethernet (SPE) ensures for the first time the cost-effective use of Ethernet in every aspect of industrial automation. Single pair Ethernet uses one pair of wires to transmit data at speeds up to 1GBit/s. This makes SPE ideal for industrial applications in the age of Industry 4.0 and IIoT. HARTING T1 Industrial is the SPE mating face for industrial applications according to IEC 63171-6.
Series Highlights
Filter
Products 190
T1 Industrial Jack AH IP20
T1 Ind.jack,T1-M12 str.,8mm
T1 Industrial plug male connector V3
T1 Industrial jack AH IP20
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
preLink PCB to T1 module
T1 SPE IP20 1x2xAWG26/7 PUR 1,0m
T1 Ind. Jack M12, angled
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
T1 SPE IP20 1x2xAWG26/7 PUR 2,0m
T1 SPE IP20 1x2xAWG26/7 PUR 10m
M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD
T1 SPE IP20 1x2xAWG22/7 PUR 1,0m
T1 SPE IP20 1x2xAWG22/7 PUR 20m
T1 SPE IP20 1x2xAWG26/7 PUR 0,5m
T1 Ind.jack,T1-M12 stra.,12,5mm
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 10m
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 100m
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 500m
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 50m
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 50m
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 500m
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 100m
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 10m
T1 SPE IP20 1x2xAWG22/7 PUR 5,0m
T1 SPE IP20 1x2xAWG22/7 PUR 7,5m
T1 SPE IP20 1x2xAWG22/7 PUR 15m
T1 SPE IP20 1x2xAWG22/7 PUR 40m
T1 SPE IP20 1x2xAWG22/7 PUR 0,5m
T1 SPE IP20 1x2xAWG22/7 PUR 0,2m
T1 SPE IP20 1x2xAWG22/7 PUR 2,0m
T1 SPE IP20 1x2xAWG22/7 PUR 0,3m
T1 SPE IP20 1x2xAWG22/7 PUR 10m
T1 SPE IP20 1x2xAWG22/7 PUR 3,0m
T1 SPE IP20 1x2xAWG26/7 PUR 0,3m
T1 SPE IP20 1x2xAWG26/7 PUR 15m
T1 SPE IP20 1x2xAWG26/7 PUR 3,0m
T1 SPE IP20 1x2xAWG26/7 PUR 5,0m
T1 SPE IP20 1x2xAWG26/7 PUR 20m
T1 SPE IP20 1x2xAWG26/7 PUR 2,1m
T1 SPE IP20 1x2xAWG26/7 PUR 0,2m
T1 SPE IP20 1x2xAWG26/7 PUR 40m
T1 SPE IP20 1x2xAWG26/7 PUR 2,2m
T1 SPE IP20 1x2xAWG26/7 PUR 7,5m
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
M12 T1 SPE 1x2xAWG22/7 PUR 5,0m
M12 T1 SPE 1x2xAWG22/7 PUR 40m
M12 T1 SPE 1x2xAWG22/7 PUR 20m
M12 T1 SPE 1x2xAWG22/7 PUR 30m
M12 T1 SPE 1x2xAWG22/7 PUR 0,3m
M12 T1 SPE 1x2xAWG22/7 PUR 3,0m
M12 T1 SPE 1x2xAWG22/7 PUR 10m
M12 T1 SPE 1x2xAWG22/7 PUR 15m
M12 T1 SPE 1x2xAWG22/7 PUR 2,0m
M12 T1 SPE 1x2xAWG22/7 PUR 1,0m
M12 T1 SPE 1x2xAWG22/7 PUR 7,5m
M12 T1 SPE 1x2xAWG22/7 PUR 0,5m
M12 T1 SPE 1x2xAWG22/7 PUR 0,2m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 7,5m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,5m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,2m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 20m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 3,0m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 2,0m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 40m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 10m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 15m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 5,0m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 30m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 1,0m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,3m
T1 Ind. PCB for Fluke test adapter set
M8-PCB-THR-2PC-2P-SPE-F-STR-SHLD
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 0.5m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 1.0m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 1.5m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 2.0m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 3.0m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 4.0m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 5.0m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 7.5m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 10m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 15m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 20m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 30m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 25m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 35m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 40m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 0.3m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 0.5m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 1.0m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 1.5m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 2.0m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 3.0m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 5.0m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 7.5m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 4.0m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 10m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 15m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 20m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 25m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 30m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 35m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 40m
M8 T1 SPE 1x2xAWG22/7 PUR 0.5m
M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
M8 T1 SPE 1x2xAWG22/7 PUR 1.0m
M8 T1 SPE 1x2xAWG22/7 PUR 1.5m
M8 T1 SPE 1x2xAWG22/7 PUR 2.0m
M8 T1 SPE 1x2xAWG22/7 PUR 3.0m
M8 T1 SPE 1x2xAWG22/7 PUR 4.0m
M8 T1 SPE 1x2xAWG22/7 PUR 5.0m
M8 T1 SPE 1x2xAWG22/7 PUR 7.5m
M8 T1 SPE 1x2xAWG22/7 PUR 10m
M8 T1 SPE 1x2xAWG22/7 PUR 15m
M8 T1 SPE 1x2xAWG22/7 PUR 20m
M8 T1 SPE 1x2xAWG22/7 PUR 25m
M8 T1 SPE 1x2xAWG22/7 PUR 30m
M8 T1 SPE 1x2xAWG22/7 PUR 35m
M8 T1 SPE 1x2xAWG22/7 PUR 40m
M8 T1 SPE 1x2xAWG24/7 Rail 0.3m
M8 T1 SPE 1x2xAWG24/7 Rail 0.5m
M8 T1 SPE 1x2xAWG24/7 Rail 1.0m
M8 T1 SPE 1x2xAWG24/7 Rail 1.5m
M8 T1 SPE 1x2xAWG24/7 Rail 2.0m
M8 T1 SPE 1x2xAWG24/7 Rail 3.0m
M8 T1 SPE 1x2xAWG24/7 Rail 4.0m
M8 T1 SPE 1x2xAWG24/7 Rail 5.0m
M8 T1 SPE 1x2xAWG24/7 Rail 7.5m
M8 T1 SPE 1x2xAWG24/7 Rail 10m
M8 T1 SPE 1x2xAWG24/7 Rail 15m
M8 T1 SPE 1x2xAWG24/7 Rail 20m
M8 T1 SPE 1x2xAWG24/7 Rail 25m
M8 T1 SPE 1x2xAWG24/7 Rail 35m
M8 T1 SPE 1x2xAWG24/7 Rail 30m
M8 T1 SPE 1x2xAWG24/7 Rail 40m
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 10m
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 30m
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 15m
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 7,5m
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 5,0m
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 20m
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 2,0m
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 40m
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 3,0m
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 1,0m
MPP T1 SPE 1x2xAWG22/7 PUR 1,0m
MPP T1 SPE 1x2xAWG22/7 PUR 3,0m
MPP T1 SPE 1x2xAWG22/7 PUR 2,0m
MPP T1 SPE 1x2xAWG22/7 PUR 5,0m
MPP T1 SPE 1x2xAWG22/7 PUR 7,5m
MPP T1 SPE 1x2xAWG22/7 PUR 10m
MPP T1 SPE 1x2xAWG22/7 PUR 15m
MPP T1 SPE 1x2xAWG22/7 PUR 20m
MPP T1 SPE 1x2xAWG22/7 PUR 30m
MPP T1 SPE 1x2xAWG22/7 PUR 40m
T1 Indus. jack AH-IP20 long, w/o adapter
T1 Industrial jack V-IP20 18,5 mm
T1 Industrial jack V-IP20 23,0 mm
T1 Industrial jack AH-IP20 long (1 pcs.)
T1 Ind. jack V-IP20 23,0 mm (1 pcs.)
T1 Industr. jack V-IP20 18,5 mm (1 pcs.)
M8 T1 Hybr. m. str. PUR bk 0.5m
M8 T1 Hybr. m. str. PUR bk 1.0m
M8 T1 Hybr. m. str. PUR bk 3.0m
M8 T1 Hybr. m. str. PUR bk 5.0m
M8 T1 Hybr. m. str. PUR bk 10m
M8 T1 Hybr. m. str. PUR bk 15m
M8 T1 Hybr. m/fe str. PUR bk 0.5m
M8 T1 Hybr. m/fe str. PUR bk 1.0m
M8 T1 Hybr. m. str. PUR bk 40m
M8 T1 Hybr. m/fe str. PUR bk 3.0m
M8 T1 Hybr. m/fe str. PUR bk 5.0m
M8 T1 Hybr. m/fe str. PUR bk 7.0m
M8 T1 Hybr. m/fe str. PUR bk 10m
M8 T1 Hybr. m/fe str. PUR bk 15m
M8 T1 Hybr. m/fe str. PUR bk 20m
M8 T1 Hybr. m/fe str. PUR bk 30m
M8 T1 Hybr. m/fe str. PUR bk 40m
M8 T1 Hybr. fe. str. PUR bk 0.5m
M8 T1 Hybr. fe. str. PUR bk 1.0m
M8 T1 Hybr. fe. str. PUR bk 3.0m
M8 T1 Hybr. fe. str. PUR bk 5.0m
M8 T1 Hybr. fe. str. PUR bk 10m
M8 T1 Hybr. fe. str. PUR bk 15m
M8 T1 Hybr. fe. str. PUR bk 40m
HARTING T1 Industrial for SPE
Transmission of Ethernet via just one single pair of copper wires. SPE is the perfect technology to connect field devices to the Ethernet network. Single Pair Ethernet technology is fast, space-saving, cost-efficient and ready to implement. The equipping of simple sensors, cameras and more with Ethernet interfaces positions SPE as the driver of topics like Integrated Industry and IIoT.
Available as: CABLE CONNECTOR | CABLE ASSEMBLY | DEVICE SIDE
Various options
Get to know Single Pair Ethernet
Single Pair Ethernet (SPE) transmits data via Ethernet at speeds of up to 1 Gbit/s with just one wire pair, making it the perfect solution for IIoT and barrier free communication between sensor and cloud. Get to know the SPE technology, use cases, standards, as well as the ecosystem on a dedicated Single Pair Ethernet webpage.
Single Pair Ethernet explained easily
Your quick start guide: Get to know Single Pair Ethernet in our free eBook and short videos.
Knowledge
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service