T1 Industrial plug male connector V3
Article No.: 09 45 181 2810 XL
Image is for illustration purposes only. Please refer to product description.
T1 Industrial plug male connector V3
Article No.: 09 45 181 2810 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING T1 Industrial |
Element | Cable connector |
Specification | Straight |
Termination method | Crimp termination |
---|---|
Gender | Male |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 2 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Pack contents | Bulk packaging |
Conductor cross-section | 0.08 ... 0.32 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 28/7 ... AWG 22/7 Stranded |
Wire outer diameter | ≤ 2 mm |
Rated current | ‌ 4 A |
Rated voltage | ‌ 60 V DC |
Transmission characteristics | 4 GHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Contact resistance | ≤ 20 mΩ |
Shielding resistance | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 1,000 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 4.5 ... 6 mm |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1) |
Packaging size | 100 |
---|---|
Net weight | 3.76 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140223554 |
ETIM | EC002637 |
eCl@ss | 27460202 PCB connector (conductor connection) |
Previous
Next