crimping machine TK-M
Article No.: 09 98 000 6900
Image is for illustration purposes only. Please refer to product description.
crimping machine TK-M
Article No.: 09 98 000 6900
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimping machine TK-M |
Description of the tool | Basic machine without interchangeable unit |
Type of drive | Electrical |
Pneumatic |
Die set | 4-mandrel two-indent crimp |
---|---|
Direction of movement | 4 indent |
Field of application | Recommended for stationary use in production lines |
for more than 25,000 crimping operations per year | |
for individual, turned male and female contacts | |
Pack contents | Tool set for setting |
1 set of stripping blades | |
Operating instructions | |
Declaration of Conformity |
Cycles cleaning / inspection | ‌ 1,000 |
---|---|
Cycles crimp check | ‌ 5,000 |
Cycles service / maintenance | ‌500.000 (at least once a year) |
Packaging size | 1 |
---|---|
Net weight | 50 kg |
Country of origin | Germany |
European customs tariff number | 84629120 |
GTIN | 5713140278493 |
ETIM | EC002778 |
eCl@ss | 17130101 Stripping and crimping machine |
Previous
Next