Termination technology


HARTING_Anschlusstechniken_Coverbild_230502.tiff

The most common termination techniques can be assembled into  Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination. The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.

Web-Seminar-Termination-Technologies-title_bel_0.webp

Experience all termination technologies during our Web-Seminar "Termination Technologies and Tools"

Crimp termination


HARTING_Produktrenderings_01_Crimp.tiff

Crimp termination

  • Ideal for the pre-assembly of connectors in large quantities due to its suitability for quick wiring

  • Using the appropriate crimp tools, a consistent crimp quality with excellent corrosion resistance properties can be achieved, almost comparable to cold welding

  • Due to the high contact density, only very little space is required

How-to-Video

Screw termination


HARTING_Produktrenderings_04_Screw.tiff

Screw termination

  • Simple and intuitive to operate

  • Can be installed on-site without any special tools

  • Screw termination with wire protection, also to be used for stranded wires

How-to-Video

Han-Quick Lock®


HARTING_Produktrenderings_07_QuickLock.tiff

Han-Quick Lock® termination

  • Combines the reliability and easy handling of the spring termination technique with the minimal space requirements of crimp contacts

  • Can be installed on-site without any special tools

  • Stranded wires can be quickly terminated

How-to-Video

Axial screw termination


HARTING_Produktrenderings_02_Axial.tiff

Axial screw termination

  • Combines the simple handling of the screw termination technique with the minimal space requirements of crimp contacts

  • Can be installed on-site without any special tools

  • Suitable for finely stranded wires with large cross-sections

How-to-Video

Cage clamp termination


HARTING_Produktrenderings_06_CageClamp.tiff

Cage clamp termination

  • Simple and convenient handling without any special tools

  • For solid and stranded wires from 0.14 to 2.5 mm²; higher clamping forces with increasing conductor cross-sections

  • Excellent functional safety: wire connection is resistant to vibration/shock and has a consistently low voltage drop

How-to-Video

Han® ES Press


Han 10ES Press bro_beauty_4C.png

Han® ES Press rapid termination technology

  • Tool-less rapid termination technology

  • Integrated plug-in jumpers

  • Cutting installation time by up to 50%

How-to-Video

IDC termination technique


HARTING_Produktrenderings_05_Prelink.tiff

IDC termination

  • Quick and easy to connect, without soldering, screwing or stripping (LSA technology)

  • Suitable for solid wires, especially those with small cross-sections

Further information

Industrial connectors Han® - Technical information
Industrial connectors Han® - Technical information
.pdf - 2 MB