self-tapping screw for plastic 2,2x6-T6
Article No.: 09 06 001 9981
Image is for illustration purposes only. Please refer to product description.
self-tapping screw for plastic 2,2x6-T6
Article No.: 09 06 001 9981
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-modularĀ® |
Type of accessory | Screw |
Description of the accessory | M2.2 x 6 |
for har-modularĀ® P module | |
for har-modularĀ® T module - male connector |
Material (accessories) | Metal |
---|---|
Colour (accessories) | Metallic |
Packaging size | 100 |
---|---|
Net weight | 0.22 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140215542 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next