ix Industrial 10A-1 jack SL-S
Article No.: 09 45 181 2569 XL
Image is for illustration purposes only. Please refer to product description.
ix Industrial 10A-1 jack SL-S
Article No.: 09 45 181 2569 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING ix Industrial® |
Identification | Data |
Element | Cable connector |
Specification | In-line jack |
Termination method | Solder termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
further contacts | + 2x GND |
Coding | Type A |
Pack contents | Bulk packaging |
Conductor cross-section [AWG] | AWG 28/7 ... AWG 22/7 |
---|---|
Wire outer diameter | ≤1.55 mm |
Rated current | 1.5 A |
Rated current | 3 A per contact when used with 4 contacts (1,2,6,7) |
Rated voltage | 50 V AC |
60 V DC | |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Insulation resistance | >500 MΩ |
Contact resistance | ≤ 30 mΩ |
Shielding resistance | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C |
Storage temperature | -30 ... +60 °C |
Relative humidity | 95 % Non-condensing (operation) |
95 % Non-condensing (storage/transport) | |
Insertion force | ≤ 25 N |
Withdrawal force | ≤ 25 N |
Mating cycles | ≥ 5,000 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 6.3 ... 7.2 mm |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV |
Retention force | ≥80 N locking |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (shielding) | Stainless steel |
Ni ≥ 1 µm Termination side (shielding case) | |
Ni ≥ 0.2 µm Termination side (shielding shell) | |
Material (contacts) | Copper alloy |
Surface (contacts) | Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side |
Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side | |
Material (hood/housing) | Polycarbonate (PC) |
Colour (hood/housing) | Grey |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-124 |
---|---|
EN 45545-2 | |
UL / CSA | |
PROFINET | Yes |
Packaging size | 100 |
---|---|
Net weight | 4.9 g |
Country of origin | Japan |
European customs tariff number | 85389099 |
GTIN | 5713140400146 |
5713140400139 | |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next