har-modular male angled pre-assem. 50,77
Article No.: 02 51 000 0004
Image is for illustration purposes only. Please refer to product description.
har-modular male angled pre-assem. 50,77
Article No.: 02 51 000 0004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-modular® |
Element | Male connector |
Specification | Pre-assembled connector |
Description of the contact | Angled |
Installed modules | 2x 02519000004 https://b2b.harting.com/02519000004 |
---|---|
2x 02519091101 https://b2b.harting.com/02519091101 | |
2x 02519010401 https://b2b.harting.com/02519010401 | |
2x 09030006110 https://b2b.harting.com/09030006110 | |
Length | 50.77 mm |
Termination method | Reflow soldering termination (THR) |
Wave soldering termination | |
Connection type | Motherboard to daughtercard |
Insulation resistance | >1011 Ω |
---|---|
Limiting temperature | -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s) |
Performance level | 1 |
acc. to IEC 60603-2 | |
Mating cycles | ≥ 500 |
Isolation group | I (600 ≤ CTI) |
Hot plugging | No |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material | Polyamide (PA) |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
UL / CSA | |
---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 150 |
---|---|
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140198128 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next