VERSCHRAUBUNG SKV 13,5
Article No.: 09 00 000 5166
Image is for illustration purposes only. Please refer to product description.
VERSCHRAUBUNG SKV 13,5
Article No.: 09 00 000 5166
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | With strain relief |
Wrench size | 22 |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 13.5 |
Width across corners | 36 mm |
Material (cable glands) | Thermoplastic |
---|---|
Colour (cable gland) | RAL 7032 (pebble grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
California Proposition 65 substances | Yes |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 10 |
---|---|
Net weight | 1.23 g |
12.5 g | |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002029 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next