Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
Article No.: 21 34 280 0641 015
Image is for illustration purposes only. Please refer to product description.
Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
Article No.: 21 34 280 0641 015
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | 5+PE 1,5mm² PUR black Show details |
---|---|
Connector 1 | Size 15 6pole male straight overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors Size 15 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Size 15 |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 6 |
Core structure | 6x 1.5 mm² |
Rated voltage (signal) | 63 V AC/DC |
---|---|
Rated voltage (power) | 600 V AC |
Rated current (signal) | 10 A |
Rated current (power) | 13 A |
Limiting temperature | -25 ... +80 °C |
Cable diameter | 9 mm |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 567c8b78-5fa0-43aa-a4c0-beb9d99b7769 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 271 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140816480 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next