SEK-19 SV HT MA LP STR29 06P PL2 VC/RE
Article No.: 09 19 506 6324 740
Image is for illustration purposes only. Please refer to product description.
SEK-19 SV HT MA LP STR29 06P PL2 VC/RE
Article No.: 09 19 506 6324 740
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | SEK Low-profile |
Element | Male connector |
Description of the contact | Straight |
Termination method | Reflow soldering termination (THR) |
---|---|
Connection type | PCB to cable |
PCB to PCB | |
Number of contacts | 6 |
Termination length | 2.9 mm |
Pack contents | Tape & reel |
Contact rows | 2 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Rated current | 1 A |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s) |
Insertion force | ≤ 12 N |
Withdrawal force | ≤ 12 N |
Performance level | 2 |
acc. to IEC 60603-13 | |
Mating cycles | ≥ 250 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | II (400 ≤ CTI < 600) |
Material (insert) | Thermoplastic resin (PCT) |
---|---|
Colour (insert) | Beige |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-13 |
---|---|
UL / CSA | |
Packaging size | 400 |
---|---|
Net weight | 2.4 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140036468 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next