RJI cab IP20/M12 4XAWG22/7; trail.; 6,0m

Article No.: 09 45 700 5028


Cable assemblies

RJI cab IP20/M12 4XAWG22/7; trail.; 6,0m

Article No.: 09 45 700 5028

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 6 m

Product Details


Category System cabling
Series RJ45
Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 RJ45
Connector 2 M12 D-coding
Male
Type of cable Copper cable (round)
Cable length 6 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -30 ... +70 Â°C
Material (cable) PUR (polyurethane)
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Specifications UN/ECE-R 118 fire protection for rolling stock
Packaging size 1
Net weight 415 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140062474
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next