Plug socket module France (UTE)
Article No.: 39 50 001 0005
Image is for illustration purposes only. Please refer to product description.
Plug socket module France (UTE)
Article No.: 39 50 001 0005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Socket |
Specification | With LED display |
Termination at the rear |
Termination method | Screw termination |
---|---|
Field of application | France (UTE) |
Supply voltage | 250 V AC |
---|---|
Nominal current | 16 A |
Nominal frequency | 50 Hz |
Conductor cross-section | 6 mm² |
---|---|
Mounting depth | 62 mm |
Material (hood/housing) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 160 g |
Country of origin | Belgium |
European customs tariff number | 85366990 |
GTIN | 5713140154902 |
ETIM | EC000450 |
eCl@ss | 27144042 Plug socket |
Previous
Next