M8 T1 Hybr. m/fe str. PUR bk 1.0m
Article No.: 33 28 181 9225 010
Image is for illustration purposes only. Please refer to product description.
M8 T1 Hybr. m/fe str. PUR bk 1.0m
Article No.: 33 28 181 9225 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | HARTING M8T1 Hybrid Industrial male Show details |
---|---|
Connector 2 | HARTING M8T1 Hybrid Industrial female Show details |
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING M8 T1 Industrial Male |
Overmoulded | |
Connector 2 | HARTING M8 T1 Industrial Female |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Oil resistant | |
Halogen-free |
Cable length | 1 m |
---|---|
Number of cores | 4 |
Core structure | 1x 2x AWG 22/7 |
2x AWG 18/19 | |
Gender | Male |
Female | |
Number of contacts | 4 |
Coding | Single Pair Ethernet (SPE) |
Locking type | Screw locking |
Rated voltage | ‌ 60 V DC |
---|---|
Rated current (data) | 4 A |
Rated current (power) | 8 A |
Transmission characteristics | 600 MHz Bandwidth |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Cable diameter | 7.1 mm ± 0.3 mm |
Minimum bending radius | 5x Cable diameter |
Drag chain compatible | No |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEC 60332-1-2 Flame retardancy | |
UL 2556 Sec. 9.3 (FT1) | |
UL 2556 Sec. 9.4 (VW-1) | |
UL 758 Oil resistance | |
IEC 60754-1 Halogen freeness |
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85444290 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next