M17 Crimp Contact 1,5mm,FE ,1,5-2,5mm²
Article No.: 21 17 078 0000
Image is for illustration purposes only. Please refer to product description.
M17 Crimp Contact 1,5mm,FE ,1,5-2,5mm²
Article No.: 21 17 078 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Circular connectors M17 |
Type of contact | Crimp contact |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 1.5 ... 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 16 ... AWG 14 |
Stripping length | 7 mm |
Limiting temperature | -40 ... +125 °C |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 0.3 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140819665 |
5713140568563 | |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next