M12-Screw-5P-ACOD-M-STR
Article No.: 21 03 319 1501
Image is for illustration purposes only. Please refer to product description.
M12-Screw-5P-ACOD-M-STR
Article No.: 21 03 319 1501
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | Cable connector |
Specification | Straight |
Termination method | Screw termination |
---|---|
Gender | Male |
Shielding | Unshielded |
Number of contacts | 5 |
Coding | A-coding |
Locking type | Screw locking |
Conductor cross-section | 1.5 mm² max. |
---|---|
Conductor cross-section [AWG] | AWG 16 |
Rated current | ‌ 7.5 A |
Rated voltage | 60 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 0.6 Nm |
Wrench size (knurled screw / knurled nut) | 18 |
Limiting temperature | -30 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Cable diameter | 4 ... 8 mm |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Polyamide (PA) |
Zinc die-cast | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-2-101 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 23.85 g |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140161429 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
Previous
Next