M12-PCB-THR-2PC-5P-KCOD-M-STR- Back 1pc
Article No.: 21 03 309 1530
Image is for illustration purposes only. Please refer to product description.
M12-PCB-THR-2PC-5P-KCOD-M-STR- Back 1pc
Article No.: 21 03 309 1530
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Power |
Element | PCB adapter |
Specification | Straight |
incl. housing | |
for rear mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Coding | K-coding |
Locking type | Screw locking |
PushPull |
Rated current | ‌ 12 A |
---|---|
Rated voltage | 630 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | ‌2 Nm Lock nut |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-111 |
---|---|
IEC 61076-2-010 |
Packaging size | 1 |
---|---|
Net weight | 3 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140228382 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next