M12 MAGNETICS X.CODED STRAIGHT POE 10 GB
Article No.: 21 03 381 2825
Image is for illustration purposes only. Please refer to product description.
M12 MAGNETICS X.CODED STRAIGHT POE 10 GB
Article No.: 21 03 381 2825
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Magnetics |
PushPull | |
Element | PCB adapter |
Specification | with integrated transformer |
Straight | |
incl. housing | |
Power over Ethernet (PoE+) | |
for front mounting |
Termination method | Reflow soldering termination (SMT) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 8 |
Coding | X-coding |
Locking type | Screw locking |
PushPull |
Rated current | ‌ 0.8 A |
---|---|
Rated voltage | ‌ 57 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 2 Nm Lock nut |
Limiting temperature | -40 ... +85 °C (during reflow soldering max. +245) |
Insertion force | ‌ 30 N |
Withdrawal force | ‌ 30 N |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | IIIa (175 ≤ CTI < 400) |
Process Sensitivity Level (PSL) | R7 acc. to ECA/IPC/JEDEC J-STD-075 |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-109 |
---|
Packaging size | 1 |
---|---|
Net weight | 23 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140228931 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next