M12 A-cod 3-pol an /an m /f PUR 2.00m
Article No.: C2 13 200 0000 0265
Image is for illustration purposes only. Please refer to product description.
M12 A-cod 3-pol an /an m /f PUR 2.00m
Article No.: C2 13 200 0000 0265
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Cable LI9Y 3 x 0,34mm² PUR Show details |
---|---|
Connector 1 | M12 A-cod 3P Male Angled 45° Show details |
Connector 2 | M12 A-cod 3P Female Angled 45° Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 A-coding |
Male Angled | |
Overmoulded | |
Connector 2 | M12 A-coding |
Female Angled | |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Halogen-free |
Cable length | 2 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.34 mm² |
Termination method | Crimp termination |
Shielding | Unshielded |
Coding | A-coding |
Rated current | 4 A |
---|---|
Rated voltage | 250 V |
Limiting temperature | -25 ... +80 °C moved |
-40 ... +80 °C unmoved | |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 4 mm |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | RAL 7021 (black grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-2-101 |
---|---|
UL 1581 | |
IEC 60332-2-2 Flame retardancy | |
UL / CSA | UL in preparation |
Approvals | CE |
Packaging size | 2 |
---|---|
Country of origin | Germany |
European customs tariff number | 85444290 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next