Han shielded module female (shield-GND)
Article No.: 09 14 020 3114
Image is for illustration purposes only. Please refer to product description.
Han shielded module female (shield-GND)
Article No.: 09 14 020 3114
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | Han® Shielded module |
Description of the module | Insert |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 20 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Please order crimp contacts separately. |
Previous
Next