Han TC100-HMC-MC-CRT-35 mm²-AU
Article No.: 09 11 200 6135
Image is for illustration purposes only. Please refer to product description.
Han TC100-HMC-MC-CRT-35 mm²-AU
Article No.: 09 11 200 6135
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 100 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 35 mm² |
---|---|
Rated current | ≤ 100 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 16 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles with other HMC components | ≥ 10,000 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | HMC gold plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 10 |
---|---|
Net weight | 22.6 g |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140188266 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next