Han S 200 CA c-b/r 35mm² PVC, 0.4m
Article No.: 33 50 686 9252 004
Image is for illustration purposes only. Please refer to product description.
Han S 200 CA c-b/r 35mm² PVC, 0.4m
Article No.: 33 50 686 9252 004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Single Wire 1x35mm² BK UL AWM10269 1kV Show details |
---|---|
Connector 1 | Han® S-HA (16mm)-black Show details |
Han® S 200 FC CRT 35 mm² w. rubb. sleeve Show details | |
Connector 2 | Han® S-HA (16mm)-red Show details |
Han® S 200 FC CRT 35 mm² w. rubb. sleeve Show details |
Category | System cabling |
---|---|
Series | Han® S |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Female Angled |
Black | |
Connector 2 | Female Angled |
Red | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Flame retardant |
Cable length | 0.4 m |
---|---|
Number of cores | 1 |
Core structure | 35 mm² |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Rated current | 155 A |
---|---|
Rated voltage | 1,500 V |
Rated impulse voltage | 8 kV |
Pollution degree | 2 |
Rated voltage acc. to UL | 1,000 V |
Insulation resistance | >108 Ω |
Limiting temperature | -40 ... +105 °C unmoved |
-40 ... +90 °C moved | |
Number of relockings | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP40 mated condition |
IP20 unmated condition | |
Cable diameter | 11.7 mm |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Specifications | UL 758 |
---|---|
IEC 60332-1-2 Flame retardancy | |
Directive 2014/53/EU | |
Directive 2011/65/EU |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85446010 |
GTIN | 5713140796249 |
ETIM | EC002587 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next