Han Q5 Push-In, male insert
Article No.: 09 12 005 5001
Image is for illustration purposes only. Please refer to product description.
Han Q5 Push-In, male insert
Article No.: 09 12 005 5001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 5/0 |
Termination method | Push-In |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 5 |
PE contact | Yes |
Conductor cross-section | 0.5 ... 2.5 mm² |
---|---|
Rated current | 16 A |
Rated voltage conductor-earth | 230 V |
Rated voltage conductor-conductor | 400 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 10 |
---|---|
Country of origin | Germany |
GTIN | 5713140448476 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next