Han PushPull PFT plastic Bulkhead Cat.6A
Article No.: 09 35 225 0331
Image is for illustration purposes only. Please refer to product description.
Han PushPull PFT plastic Bulkhead Cat.6A
Article No.: 09 35 225 0331
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | RJ45 |
Element | Panel feed trough set |
Features | Intuitive locking mechanism |
Shielding | Fully shielded, 360Ā° shielding contact |
---|---|
Number of contacts | 8 |
Locking type | PushPull |
Pack contents | incl. housing and HARTING RJ IndustrialĀ® 10G RJ45 bulkhead |
Previous
Next