Han Power-T Multi Han Q4/2 tg
Article No.: 61 88 203 0025 00
Image is for illustration purposes only. Please refer to product description.
Han Power-T Multi Han Q4/2 tg
Article No.: 61 88 203 0025 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Energy distributors |
---|---|
Series of hoods/housings | Han-Power® T |
Element | Energy distributor |
Specification | With 5x Han® Q 4/2 |
in Han-Compact® Housings, bulkhead mounting |
Number of contacts | 6 |
---|---|
Number of signal contacts | 2 |
Number of power contacts | 4 |
PE contact | Yes |
Rated current | ‌ 17 A |
---|---|
Rated voltage conductor-earth | 400 V |
Rated voltage conductor-conductor | 690 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated current (signal) | 2 A |
Rated voltage (signal) | 24 V |
Rated impulse voltage (signal) | 4 kV |
Pollution degree (signal) | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to UL (signal) | 24 V |
Rated voltage acc. to CSA | 600 V |
Rated voltage acc. to CSA (signal) | 24 V |
Insulation resistance | >108 Ω |
Limiting temperature | -40 ... +40 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
Material (contacts) | Copper alloy |
---|---|
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Polyamide (PA) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 567c8b78-5fa0-43aa-a4c0-beb9d99b7769 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 1,300 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140190566 |
ETIM | EC000214 |
eCl@ss | 27142409 Small distribution board |
Previous
Next