Han-Port Data modul (3xSUB-D9, m-m; 1xRJ
Article No.: 39 50 003 0129
Image is for illustration purposes only. Please refer to product description.
Han-Port Data modul (3xSUB-D9, m-m; 1xRJ
Article No.: 39 50 003 0129
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Data connectors |
Specification | Without shielding plate |
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e | |
D-Sub 1 (9 poles) male/male gender changer |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Net weight | 75 g |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140190498 |
ETIM | EC002620 |
eCl@ss | 27182890 Elements for switching cabinet, housing, rack (unspecified) |
Previous
Next