Han-Port Combi insert D/HIFF breakout
Article No.: 39 50 001 0450
Image is for illustration purposes only. Please refer to product description.
Han-Port Combi insert D/HIFF breakout
Article No.: 39 50 001 0450
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Socket |
Specification | 2 cut-outs for HIFF data module |
Termination method | Spring clamp termination |
---|---|
Field of application | Germany (VDE) |
Supply voltage | 250 V AC |
---|---|
Nominal current | 16 A |
Nominal frequency | 50 Hz |
Conductor cross-section | 2.5 mm² |
---|---|
Mounting depth | 43 mm |
Material (hood/housing) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 84 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140190467 |
ETIM | EC000450 |
eCl@ss | 27144042 Plug socket |
Previous
Next