Han-Port Combi ins. GB(BS)/HIFF cut-out
Article No.: 39 50 001 0452
Image is for illustration purposes only. Please refer to product description.
Han-Port Combi ins. GB(BS)/HIFF cut-out
Article No.: 39 50 001 0452
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Socket |
Specification | 2 cut-outs for HIFF data module |
Finger safe |
Termination method | Screw termination |
---|---|
Field of application | Great Britain (BS) |
Supply voltage | 250 V AC |
---|---|
Nominal current | ‌ 13 A |
Nominal frequency | ‌ 50 Hz |
‌ 60 Hz |
Conductor cross-section | 4 mm² |
---|---|
Mounting depth | 30 mm |
Material (hood/housing) | Thermoplastic |
---|
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 87 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140190429 |
ETIM | EC000450 |
eCl@ss | 27144042 Plug socket |
Previous
Next