Han PP PFT met. circular Bulkhead Cat.6A
Article No.: 09 35 225 0312
Image is for illustration purposes only. Please refer to product description.
Han PP PFT met. circular Bulkhead Cat.6A
Article No.: 09 35 225 0312
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | RJ45 |
Element | Panel feed trough set |
Specification | AIDA compliant |
Features | Intuitive locking mechanism |
Shielding | Fully shielded, 360Ā° shielding contact |
---|---|
Number of contacts | 8 |
Fixing | Screwable to cover plates |
Locking type | PushPull |
Pack contents | inkl. bulkhead mounted housing for circular panel cut out, flat seal and HARTING RJ IndustrialĀ® 10G RJ45 bulkhead |
Conductor cross-section | 0.22 ... 0.32 mmĀ² Stranded |
---|---|
0.26 ... 0.32 mmĀ² Solid | |
Rated current | ā 1.75 A |
Rated voltage | 50 V |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +70 Ā°C |
Mating cycles | ā„ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Surface (contacts) | Au over Ni Mating side |
---|---|
Material (hood/housing) | Zinc die-cast |
Surface (hood/housing) | Nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
IEC 60603-7 Mating face | |
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140054011 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next