Han M12 Crimp D-coded male
Article No.: 09 14 881 1405
Image is for illustration purposes only. Please refer to product description.
Han M12 Crimp D-coded male
Article No.: 09 14 881 1405
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-ModularĀ® |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 4 |
further contacts | + shielding |
Coding | D-coding |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.13 ... 0.82 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Wire outer diameter | ā¤ 2.3 mm |
Rated current | ā 4 A |
Rated voltage | 32 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
Insulation resistance | >108 Ī© |
Contact resistance | ā¤ 10 mĪ© |
Contact resistance, shielding | ā¤ 100 mĪ© |
Tightening torque | ā0.6 Nm |
Wrench size | 12 |
13 | |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 500 |
Cable diameter | 5.5 ... 8.7 mm |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (shielding) | Copper alloy, nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 35.7 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140187764 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next