Han-INOX® 10B-C-f. DL
Article No.: 19 44 010 5405
Image is for illustration purposes only. Please refer to product description.
Han-INOX® 10B-C-f. DL
Article No.: 19 44 010 5405
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-INOX® |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
Metal | |
With fixing cord (cable shoe) |
Size | 10 B |
---|---|
Locking type | Double locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Colour (hood/housing) | Unpainted |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 125 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140569119 |
5713140829527 | |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next