Han HPR SP2-CM-for SCL-with lanyard

Article No.: 09 40 021 5414


Protection cover

Han HPR SP2-CM-for SCL-with lanyard

Article No.: 09 40 021 5414

to see prices and availability.

0

Properties Overview

Protection cover for hoods, With fixing cord (loop) Size: SP2 Screw locking Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653

Product Details


Category Accessories
Series of hoods/housings Han® HPR
Type of accessory Protection cover
Description of the accessory for hoods
With fixing cord (loop)
Size SP2
Locking type Screw locking
Details Please note that when using the metal protection cover the connectors only can be used without voltage applied or a reduced voltage of max. 2000V.
Please note that the use of the protection cover is needed to protect the Han® HC 650 / HC 800 when dropped acc. IEC 61984.
Tightening torque (screw locking) ‌ 6 Nm
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Packaging size 1
Net weight 87 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140400023
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next