Han CGM-P M25x1,5 D.13-18mm grey

Article No.: 19 00 000 5192


Cable gland

Han CGM-P M25x1,5 D.13-18mm grey

Article No.: 19 00 000 5192

to see prices and availability.

0

Properties Overview

Cable gland M25 Clamping range: 13 ... 18 mm Material (cable glands): Polyamide (PA) RAL 7035 (light grey) IP68, IP69 / IPX9K acc. to ISO 20653 Wrench size: 33

Product Details


Category Accessories
Series of hoods/housings HanĀ® CGM-P
Type of accessory Cable gland
Tightening torque ā‰¤5 Nm (depending on the cable and the seal insert used)
Wrench size 33
Limiting temperature -40 ... +100 Ā°C
Degree of protection acc. to IEC 60529 IP68
IP69 / IPX9K acc. to ISO 20653
Size M25
Clamping range 13 ... 18 mm
Width across corners 36.5 mm
Material (cable glands) Polyamide (PA)
Colour (cable gland) RAL 7035 (light grey)
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 10
Net weight 23 g
Country of origin Germany
European customs tariff number 39269097
GTIN 5713140123939
ETIM EC000441
eCl@ss 27140801 Screwed cable gland (electrical)
Previous
Next