Han 8D-F QL (w/o contact 1)
Article No.: 09 36 008 2733
Image is for illustration purposes only. Please refer to product description.
Han 8D-F QL (w/o contact 1)
Article No.: 09 36 008 2733
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han D® |
Specification | Without contact 1 |
Termination method | Han-Quick Lock® termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 8 |
Details | for thermoplastics and metal hoods/housings |
Details | for stranded wire according to IEC 60228 Class 5 |
Conductor cross-section | 0.25 ... 1.5 mm² |
---|---|
Rated current | ‌ 10 A |
Rated voltage | 50 V |
Rated voltage | ‌ 50 V AC |
‌ 120 V DC | |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 3 mΩ |
Stripping length | 10 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
EN 175301-801 | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140282261 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next