Han 1A y-Distributor mff 2,5mm²+1,5mm²
Article No.: 61 12 203 0012 00
Image is for illustration purposes only. Please refer to product description.
Han 1A y-Distributor mff 2,5mm²+1,5mm²
Article No.: 61 12 203 0012 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Energy distributors |
---|---|
Element | Energy distributor |
Specification | Han® 1A |
Number of contacts | 3 |
---|---|
PE contact | Yes |
Rated current | 16 A |
---|---|
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IPX5 mated condition |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | RAL 9005 (jet black) |
Colour (hood/housing) | Black |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140190610 |
ETIM | EC000214 |
eCl@ss | 27142409 Small distribution board |
Previous
Next