HAR PROFINET Typ B 4xAWG22/7 PVC 500m
Article No.: 09 45 600 0112
Image is for illustration purposes only. Please refer to product description.
HAR PROFINET Typ B 4xAWG22/7 PVC 500m
Article No.: 09 45 600 0112
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Sunlight resistant | |
Printing on cable | HARTING INDUSTRIAL ETHERNET STRANDED CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 CMG FT4 or PLTC SUN RES or AWM 21695 80°C 600V x 094560001020200 "sequential length in metres" x "year/internal order number" "HARTING-LOGO" |
Cable length | 500 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Loop resistance | ≤ 120 Ω/km |
Limiting temperature | -40 ... +80 °C |
-20 ... +60 °C During laying | |
-50 ... +80 °C storage/transport | |
Cable diameter | 6.3 ... 6.7 mm |
Minimum bending radius | 5x Cable diameter (repeated bending) |
3x Cable diameter (singular bending) | |
Torsional strength | ≥ 30.000 @ torsion angle= ±180°/m |
Test voltage U<sub>r.m.s.</sub> | 2 kV Wire / wire / shielding |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Signal run time @ 20 °C | ≤ 5.3 ns/m |
Impedance @ 100 MHz | ‌100 Ω ±5 % |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | EN 13602 |
---|---|
EN 50290-2-23 | |
EN 50290-2-22 | |
UN/ECE-R 118 fire protection for rolling stock | |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 24,000 g |
Net weight | ‌ 68 g/m |
Country of origin | Germany |
European customs tariff number | 85444995 |
GTIN | 5713140061804 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next