Gender Changer USB, f-f
Article No.: 39 50 904 0020
Image is for illustration purposes only. Please refer to product description.
Gender Changer USB, f-f
Article No.: 39 50 904 0020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Gender changer |
Specification | USB female/female gender changer, size A according to specification 3.0 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 27.05 g |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140155251 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next