DIN-Signal M024MS-3,0C1-2
Article No.: 09 03 124 6901
Image is for illustration purposes only. Please refer to product description.
DIN-Signal M024MS-3,0C1-2
Article No.: 09 03 124 6901
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | DIN 41612 |
Identification | Type M |
Element | Male connector |
Description of the contact | Angled |
Features | Rated current of special contacts: see data sheet of the selected contacts |
Termination method | Wave soldering termination |
---|---|
Connection type | Motherboard to daughtercard |
Extender card | |
PCB to cable | |
Number of contacts | 32 |
Number of signal contacts | 24 |
Number of special contacts | 8 |
Contact configuration | Rows a, b and c, positions 13, 14, ... , 19, 20 |
Coding | Coding with loss of contacts |
PCB fixing | With fixing flange |
Contact rows | 3 |
---|---|
Contact spacing (termination side) | 2.54 mm |
7.62 mm | |
Contact spacing (mating side) | 2.54 mm |
7.62 mm | |
Rated current | 2 A |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 1.2 mm |
Creepage distance | ≥ 1.2 mm |
Insulation resistance | >1012 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 23 N |
Withdrawal force | ≤ 15 N |
Performance level | 2 |
acc. to IEC 60603-2 | |
Mating cycles | ≥ 400 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over NiP over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-2 |
---|---|
UL / CSA | |
Railway classification | F4/I3 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 10 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140004610 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next