Cable SUB-D25,f-m; 1.8 m
Article No.: 39 50 903 0040
Image is for illustration purposes only. Please refer to product description.
Cable SUB-D25,f-m; 1.8 m
Article No.: 39 50 903 0040
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | D-Sub Standard |
Male | |
With plastic hood | |
Connector 2 | D-Sub Standard |
Female | |
With plastic hood | |
Type of cable | Copper cable (round) |
Cable length | 1.8 m |
---|---|
Number of cores | 25 |
Core structure | 25 wires |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 218.2 g |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140155183 |
ETIM | EC002599 |
eCl@ss | 27060307 Bus cable |
Previous
Next