Acces. Cable Clamp Metal PG 29
Article No.: 09 37 000 5106
Image is for illustration purposes only. Please refer to product description.
Acces. Cable Clamp Metal PG 29
Article No.: 09 37 000 5106
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® M |
Type of accessory | Cable gland |
Wrench size | 41 |
---|---|
Size | Pg 29 |
Material (cable glands) | Metal |
---|---|
Colour (accessories) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 2 |
---|---|
Net weight | 79.75 g |
Country of origin | Germany |
European customs tariff number | 74122000 |
GTIN | 5713140055049 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next