DIN-Signal harbus64-160FS-2,9C1-2
Article No.: 02 02 160 2804
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64-160FS-2,9C1-2
Article No.: 02 02 160 2804
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-bus® 64 |
Element | Female connector |
Description of the contact | Straight |
Termination method | Wave soldering termination |
---|---|
Connection type | Motherboard to daughtercard |
Number of contacts | 160 |
Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
Termination length | 2.9 mm |
PCB fixing | With fixing flange |
Contact rows | 5 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Rated current | 1 A |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | 1 mm between 2 rows (a, b, c) |
1.2 mm between 2 rows (z, d) | |
1 mm between 2 contacts in a row (a, b, c) | |
1 mm between 2 contacts in a row (z, d) | |
Creepage distance | 1 mm between 2 rows (a, b, c) |
1.2 mm between 2 rows (z, d) | |
1 mm between 2 contacts in a row (a, b, c) | |
1 mm between 2 contacts in a row (z, d) | |
Insulation resistance | >1010 Ω |
Contact resistance | ≤20 mΩ for rows a, b, c |
≤30 mΩ for rows z, d | |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 160 N |
Withdrawal force | ≤ 120 N |
Performance level | 2 |
acc. to IEC 61076-4-113 | |
Mating cycles | ≥ 250 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | Beige |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 61076-4-113 |
---|---|
UL / CSA | |
Railway classification | F4/I3 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 21.92 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000285 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next