preLink M12-X cable jack 8-pole Cat.6A
Article No.: 20 82 006 2001
Image is for illustration purposes only. Please refer to product description.
preLink M12-X cable jack 8-pole Cat.6A
Article No.: 20 82 006 2001
to see prices and availability.
0
0
Properties Overview
This item requires additional a termination block. Please select these under āMatching Productsā.
Product Details
Category | Connectors |
---|---|
Series | preLinkĀ® |
Circular connectors M12 | |
Identification | PushPull |
Element | Cable connector |
Panel feed through | |
Specification | for rear mounting |
Straight |
Termination method | preLinkĀ® IDC insulation displacement termination |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 8 |
Coding | X-coding |
Locking type | Screw locking |
PushPull | |
Details | Please order termination block separately |
Details | For Ethernet applications up to 10 Gbit only |
Previous
Next