har-port USB 3.0 A-A PFT cable 2,0m
Article No.: 09 45 452 1933
Image is for illustration purposes only. Please refer to product description.
har-port USB 3.0 A-A PFT cable 2,0m
Article No.: 09 45 452 1933
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Service interfaces |
Specification | USB 3.0 |
Cable length | 2 m |
---|---|
Connection type | Type A jack - type A connector |
Fixing | Screwable in cover plates |
Previous
Next