har-port PFT for HIFF inserts INOX
Article No.: 09 45 452 0002
Image is for illustration purposes only. Please refer to product description.
har-port PFT for HIFF inserts INOX
Article No.: 09 45 452 0002
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-port |
Type of accessory | Panel feed through housing |
Description of the accessory | for all HIFF compatible modules |
Colour (hood/housing) | silver |
---|---|
Material (accessories) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Previous
Next