har-button
Article No.: 09 45 453 1103
Image is for illustration purposes only. Please refer to product description.
har-button
Article No.: 09 45 453 1103
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This item requires additional contact blocks, a module holder, and a protective cap. Please select these under “Matching Products”.
Product Details
Category | Operator interfaces |
---|---|
Series | har-button |
Element | Push buttons |
Diameter of the mounting hole | 22.3 mm |
---|
Actuation path | 6 mm |
---|---|
Overvoltage category | III (protection by low voltage) |
Tightening torque | 1.5 ... 2.2 Nm Fixing nut |
Operating temperature | -25 ... +70 °C |
Storage temperature | -40 ... +80 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Isolation group | I (600 ≤ CTI) |
Thickness of the panel | 1 ... 7 mm |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | EN 60947-5-1 |
---|---|
UL / CSA | |
Packaging size | 10 |
---|---|
Net weight | 14 g |
Country of origin | Germany |
European customs tariff number | 85365080 |
GTIN | 5713140448919 |
5713140448902 | |
ETIM | EC000221 |
eCl@ss | 27371210 Front element for push-button actuators |
Previous
Next