har-bus HM Bottom tool har-bus
Article No.: 17 99 000 0026
Image is for illustration purposes only. Please refer to product description.
har-bus HM Bottom tool har-bus
Article No.: 17 99 000 0026
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Bottom tool |
Description of the tool | for straight male connectors |
for type A | |
for type AB | |
for type B |
Packaging size | 1 |
---|---|
Net weight | 135 g |
European customs tariff number | 82055980 |
GTIN | 5713140123045 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next