har-SAB M8/8/3p PAC 10m PVC w/o LED
Article No.: 09 07 001 2015 000
Image is for illustration purposes only. Please refer to product description.
har-SAB M8/8/3p PAC 10m PVC w/o LED
Article No.: 09 07 001 2015 000
to see prices and availability.
0
Properties Overview
Product Details
Series | Circular connectors M8 |
---|---|
Element | Distribution boxes |
Specification | Pre-assembled master cable |
Cable length | 10 m |
---|---|
Core structure | 2x AWG 20 + 8x AWG 24 |
Total number of ports | 8 |
Number of contacts | 3 |
Previous
Next