har-SAB M8/8/3p M16/14p
Article No.: 09 07 004 2010 0
Image is for illustration purposes only. Please refer to product description.
har-SAB M8/8/3p M16/14p
Article No.: 09 07 004 2010 0
to see prices and availability.
0
Properties Overview
Product Details
Series | Circular connectors M8 |
---|---|
Element | Distribution boxes |
Specification | Master cable M16, 14 poles |
With LED green/yellow |
Total number of ports | 8 |
---|---|
Number of contacts | 3 |
Previous
Next