har-SAB M12/8/5p PAC 2m PVC
Article No.: 09 07 001 2225 3
Image is for illustration purposes only. Please refer to product description.
har-SAB M12/8/5p PAC 2m PVC
Article No.: 09 07 001 2225 3
to see prices and availability.
0
Properties Overview
Product Details
Series | Circular connectors M12 |
---|---|
Element | Distribution boxes |
Specification | Pre-assembled master cable |
With LED green/yellow |
Cable length | 2 m |
---|---|
Core structure | 3x AWG 18 + 16x AWG 22 |
Total number of ports | 8 |
Number of contacts | 5 |
Previous
Next